N33xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.00 Amps
Holding Torque
1750 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.18 Ohms @ 25 C
Phase Inductance
25.8 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1260 127.6
500.00 310 47.9
1000.00 149 50.4
1500.00 93.8 51.6
2000.00 66.3 53.1
2500.00 49.9 54.7
3000.00 39.2 56.3
3500.00 31.7 58.0
4000.00 26.2 59.6
4500.00 22.0 61.3
5000.00 18.6 63.0
5500.00 15.8 68.7
6000.00 13.4 74.4
6500.00 11.1 80.1
7000.00 8.99 85.8
7500.00 6.83 91.6
8000.00 4.60 97.3
8500.00 2.21 103.0
9000.00 0.00 108.7
9500.00 0.00 114.5
10000.00 0.00 120.2