N33xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.10 Amps
Holding Torque
1750 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.550 Ohms @ 25 C
Phase Inductance
6.40 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1280 131.5
500.00 632 67.5
1000.00 309 71.7
1500.00 203 71.9
2000.00 148 73.4
2500.00 116 75.3
3000.00 93.5 77.3
3500.00 77.8 79.3
4000.00 66.0 81.4
4500.00 56.9 83.5
5000.00 49.7 85.6
5500.00 43.8 91.6
6000.00 39.0 97.5
6500.00 35.0 103.5
7000.00 31.5 109.5
7500.00 28.6 115.4
8000.00 26.0 121.4
8500.00 23.8 127.4
9000.00 21.8 133.3
9500.00 20.1 139.3
10000.00 18.5 145.3