N33xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.00 Amps
Holding Torque
1710 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.820 Ohms @ 25 C
Phase Inductance
9.00 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1250 132.1
500.00 546 60.9
1000.00 261 64.2
1500.00 170 64.9
2000.00 124 66.5
2500.00 96.0 68.4
3000.00 77.3 70.4
3500.00 64.0 72.4
4000.00 54.1 74.4
4500.00 46.5 76.5
5000.00 40.4 78.6
5500.00 35.5 84.6
6000.00 31.5 90.5
6500.00 28.1 96.5
7000.00 25.3 102.5
7500.00 22.8 108.5
8000.00 20.7 114.5
8500.00 18.8 120.5
9000.00 17.1 126.5
9500.00 15.5 132.5
10000.00 14.1 138.5