N32xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
10.0 Amps
Holding Torque
1210 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.170 Ohms @ 25 C
Phase Inductance
1.80 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 880 129.1
500.00 698 118.3
1000.00 483 122.6
1500.00 319 113.2
2000.00 240 111.1
2500.00 191 111.1
3000.00 158 111.8
3500.00 134 112.9
4000.00 116 114.2
4500.00 102 115.6
5000.00 90.2 117.0
5500.00 80.9 121.0
6000.00 73.1 124.9
6500.00 66.6 128.9
7000.00 60.9 132.9
7500.00 56.0 136.9
8000.00 51.8 141.0
8500.00 48.0 145.0
9000.00 44.7 149.0
9500.00 41.7 153.0
10000.00 39.1 157.1