N32xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.10 Amps
Holding Torque
1200 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.980 Ohms @ 25 C
Phase Inductance
10.3 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 877 132.0
500.00 408 59.4
1000.00 198 59.1
1500.00 129 59.7
2000.00 94.1 61.2
2500.00 72.9 63.0
3000.00 58.8 65.0
3500.00 48.8 67.0
4000.00 41.2 69.0
4500.00 35.5 71.1
5000.00 30.9 73.1
5500.00 27.1 78.3
6000.00 24.1 83.4
6500.00 21.5 88.5
7000.00 19.4 93.6
7500.00 17.5 98.7
8000.00 15.9 103.9
8500.00 14.5 109.0
9000.00 13.2 114.1
9500.00 12.1 119.2
10000.00 11.1 124.4