N32xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.10 Amps
Holding Torque
1200 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
2.60 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 869 129.0
500.00 649 102.3
1000.00 408 100.3
1500.00 264 95.1
2000.00 198 94.7
2500.00 157 95.6
3000.00 129 97.1
3500.00 109 98.8
4000.00 94.2 100.6
4500.00 82.4 102.5
5000.00 73.0 104.5
5500.00 65.3 108.9
6000.00 58.9 113.3
6500.00 53.4 117.8
7000.00 48.8 122.3
7500.00 44.8 126.8
8000.00 41.3 131.3
8500.00 38.2 135.7
9000.00 35.5 140.2
9500.00 33.1 144.7
10000.00 30.9 149.2