N32xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.10 Amps
Holding Torque
1250 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.450 Ohms @ 25 C
Phase Inductance
5.10 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 908 130.7
500.00 550 75.4
1000.00 279 73.5
1500.00 185 72.8
2000.00 137 74.0
2500.00 107 75.8
3000.00 87.2 77.8
3500.00 73.0 79.9
4000.00 62.3 82.1
4500.00 54.0 84.3
5000.00 47.4 86.5
5500.00 42.0 91.4
6000.00 37.5 96.4
6500.00 33.8 101.4
7000.00 30.6 106.4
7500.00 27.9 111.3
8000.00 25.5 116.3
8500.00 23.4 121.3
9000.00 21.6 126.3
9500.00 20.0 131.3
10000.00 18.5 136.3