N32xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.10 Amps
Holding Torque
1190 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.630 Ohms @ 25 C
Phase Inductance
6.50 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 869 130.2
500.00 499 70.4
1000.00 250 68.0
1500.00 165 67.6
2000.00 122 68.9
2500.00 95.1 70.8
3000.00 77.4 72.8
3500.00 64.7 74.9
4000.00 55.1 77.0
4500.00 47.8 79.2
5000.00 41.9 81.4
5500.00 37.1 86.4
6000.00 33.1 91.5
6500.00 29.8 96.5
7000.00 26.9 101.6
7500.00 24.5 106.6
8000.00 22.4 111.7
8500.00 20.6 116.8
9000.00 19.0 121.8
9500.00 17.5 126.9
10000.00 16.2 132.0