N31xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.60 Amps
Holding Torque
649 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.180 Ohms @ 25 C
Phase Inductance
1.40 mH
Thermal Resistance
2.65 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0202 oz-in-s2
Motor Weight
11.0 lb
Motor Length
3.13 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 471 129.4
500.00 407 124.7
1000.00 332 127.7
1500.00 250 112.3
2000.00 185 107.3
2500.00 149 106.5
3000.00 124 107.3
3500.00 106 108.7
4000.00 92.3 110.5
4500.00 81.6 112.6
5000.00 72.9 114.8
5500.00 65.8 116.9
6000.00 59.8 119.2
6500.00 54.7 121.4
7000.00 50.4 123.7
7500.00 46.6 126.0
8000.00 43.3 128.3
8500.00 40.3 130.7
9000.00 37.7 133.0
9500.00 35.4 135.4
10000.00 33.3 137.8