N31xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.60 Amps
Holding Torque
661 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.290 Ohms @ 25 C
Phase Inductance
2.60 mH
Thermal Resistance
2.65 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0202 oz-in-s2
Motor Weight
11.0 lb
Motor Length
3.13 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 479 128.8
500.00 387 101.9
1000.00 276 91.8
1500.00 184 84.0
2000.00 138 83.4
2500.00 110 84.8
3000.00 91.4 86.9
3500.00 77.5 89.4
4000.00 67.1 92.1
4500.00 58.9 94.9
5000.00 52.3 97.7
5500.00 46.9 100.8
6000.00 42.4 103.9
6500.00 38.6 107.0
7000.00 35.3 110.2
7500.00 32.5 113.4
8000.00 30.0 116.5
8500.00 27.8 119.7
9000.00 25.9 122.9
9500.00 24.2 126.1
10000.00 22.6 129.3