P22xxxB-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
214 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.380 Ohms @ 25 C
Phase Inductance
2.10 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 155 128.5
500.00 144 118.9
1000.00 132 112.3
1500.00 119 102.6
2000.00 105 95.3
2500.00 86.0 90.2
3000.00 72.3 88.0
3500.00 62.1 88.3
4000.00 54.2 89.9
4500.00 47.9 92.3
5000.00 42.8 95.2
5500.00 38.6 94.6
6000.00 35.1 94.3
6500.00 32.1 94.1
7000.00 29.5 94.0
7500.00 27.2 94.0
8000.00 25.2 94.0
8500.00 23.5 94.1
9000.00 21.9 94.2
9500.00 20.5 94.4
10000.00 19.3 94.6