P22xxxA-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
3.30 Amps
Holding Torque
197 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.850 Ohms @ 25 C
Phase Inductance
3.30 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 144 132.9
500.00 132 116.8
1000.00 119 105.3
1500.00 104 93.2
2000.00 89.0 84.5
2500.00 69.5 79.0
3000.00 58.0 77.4
3500.00 49.5 77.8
4000.00 43.0 79.2
4500.00 37.9 81.2
5000.00 33.8 83.5
5500.00 30.4 83.2
6000.00 27.5 83.1
6500.00 25.1 83.2
7000.00 23.0 83.3
7500.00 21.2 83.4
8000.00 19.6 83.6
8500.00 18.2 83.9
9000.00 17.0 84.1
9500.00 15.9 84.4
10000.00 14.9 84.7