P22xxxA-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
6.50 Amps
Holding Torque
197 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.800 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 143 129.2
500.00 137 138.6
1000.00 131 148.1
1500.00 124 146.2
2000.00 118 145.0
2500.00 111 144.5
3000.00 104 144.8
3500.00 96.4 145.6
4000.00 88.8 147.0
4500.00 81.0 149.0
5000.00 69.7 152.1
5500.00 63.5 148.8
6000.00 58.2 146.5
6500.00 53.7 144.7
7000.00 49.8 143.4
7500.00 46.3 142.4
8000.00 43.3 141.6
8500.00 40.6 141.0
9000.00 38.2 140.5
9500.00 36.0 140.2
10000.00 34.1 139.9