P21xxxD-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.750 Amps
Holding Torque
109 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.4 Ohms @ 25 C
Phase Inductance
41.2 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 79.2 128.9
500.00 59.5 76.7
1000.00 34.7 54.0
1500.00 23.1 50.7
2000.00 17.0 51.4
2500.00 13.2 53.2
3000.00 10.7 55.4
3500.00 8.88 57.8
4000.00 7.53 60.3
4500.00 6.48 62.9
5000.00 5.64 65.5
5500.00 4.96 65.7
6000.00 4.40 66.0
6500.00 3.94 66.3
7000.00 3.54 66.6
7500.00 3.20 66.9
8000.00 2.91 67.2
8500.00 2.66 67.5
9000.00 2.44 67.8
9500.00 2.24 68.2
10000.00 2.07 68.5