P21xxxD-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
1.51 Amps
Holding Torque
109 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.61 Ohms @ 25 C
Phase Inductance
10.3 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 79.6 130.5
500.00 70.3 100.9
1000.00 59.7 80.7
1500.00 47.8 67.6
2000.00 34.7 61.5
2500.00 27.8 60.4
3000.00 23.1 61.1
3500.00 19.6 62.7
4000.00 16.9 64.7
4500.00 14.9 66.9
5000.00 13.2 69.4
5500.00 11.8 69.5
6000.00 10.7 69.7
6500.00 9.70 69.9
7000.00 8.86 70.2
7500.00 8.14 70.6
8000.00 7.51 70.9
8500.00 6.95 71.2
9000.00 6.46 71.6
9500.00 6.02 72.0
10000.00 5.62 72.4