P21xxxC-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
1.73 Amps
Holding Torque
116 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.13 Ohms @ 25 C
Phase Inductance
9.30 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 84.2 130.2
500.00 74.5 99.8
1000.00 63.0 79.3
1500.00 47.3 66.3
2000.00 36.1 60.9
2500.00 28.9 60.1
3000.00 24.0 61.0
3500.00 20.4 62.7
4000.00 17.6 64.8
4500.00 15.4 67.1
5000.00 13.7 69.6
5500.00 12.2 69.8
6000.00 11.0 70.0
6500.00 10.0 70.3
7000.00 9.16 70.6
7500.00 8.40 70.9
8000.00 7.74 71.3
8500.00 7.16 71.7
9000.00 6.65 72.1
9500.00 6.19 72.5
10000.00 5.78 72.9