P21xxxC-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
3.50 Amps
Holding Torque
116 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.530 Ohms @ 25 C
Phase Inductance
2.30 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 84.8 133.0
500.00 80.1 121.5
1000.00 74.9 112.7
1500.00 69.3 102.8
2000.00 63.2 95.1
2500.00 56.7 89.2
3000.00 47.3 84.9
3500.00 41.0 83.0
4000.00 36.1 83.0
4500.00 32.1 84.1
5000.00 28.9 85.9
5500.00 26.2 85.5
6000.00 24.0 85.5
6500.00 22.0 85.6
7000.00 20.3 85.9
7500.00 18.9 86.4
8000.00 17.6 86.9
8500.00 16.4 87.4
9000.00 15.4 88.1
9500.00 14.5 88.7
10000.00 13.7 89.4