P21xxxB-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.30 Amps
Holding Torque
111 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.26 Ohms @ 25 C
Phase Inductance
4.60 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 80.4 128.0
500.00 74.3 110.1
1000.00 67.5 96.5
1500.00 60.1 85.6
2000.00 52.0 77.5
2500.00 41.2 72.1
3000.00 34.6 70.3
3500.00 29.7 70.5
4000.00 26.0 71.7
4500.00 23.0 73.5
5000.00 20.6 75.6
5500.00 18.6 75.5
6000.00 16.9 75.6
6500.00 15.4 75.8
7000.00 14.2 76.1
7500.00 13.1 76.4
8000.00 12.2 76.8
8500.00 11.4 77.2
9000.00 10.6 77.7
9500.00 9.94 78.2
10000.00 9.35 78.7