P21xxxB-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
111 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.320 Ohms @ 25 C
Phase Inductance
1.10 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 80.4 128.0
500.00 77.4 129.8
1000.00 74.3 132.1
1500.00 70.9 126.8
2000.00 67.5 122.3
2500.00 63.9 118.6
3000.00 60.1 115.7
3500.00 56.1 113.5
4000.00 52.0 111.9
4500.00 47.8 110.8
5000.00 41.4 110.7
5500.00 37.8 109.0
6000.00 34.8 108.1
6500.00 32.2 107.8
7000.00 29.9 107.8
7500.00 27.9 108.0
8000.00 26.1 108.5
8500.00 24.5 109.2
9000.00 23.1 110.0
9500.00 21.9 110.8
10000.00 20.7 111.8