P21xxxA-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.80 Amps
Holding Torque
114 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.910 Ohms @ 25 C
Phase Inductance
3.40 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 82.7 128.4
500.00 77.2 113.6
1000.00 71.2 102.2
1500.00 64.6 92.0
2000.00 57.4 84.1
2500.00 49.8 78.4
3000.00 40.0 75.4
3500.00 34.5 74.9
4000.00 30.2 75.7
4500.00 26.8 77.2
5000.00 24.0 79.2
5500.00 21.7 79.1
6000.00 19.8 79.1
6500.00 18.1 79.3
7000.00 16.7 79.6
7500.00 15.5 80.0
8000.00 14.4 80.4
8500.00 13.4 80.9
9000.00 12.6 81.4
9500.00 11.8 82.0
10000.00 11.1 82.5