P21xxxA-L Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
5.60 Amps
Holding Torque
114 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.230 Ohms @ 25 C
Phase Inductance
0.800 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 82.7 128.4
500.00 80.0 135.4
1000.00 77.2 142.5
1500.00 74.2 138.2
2000.00 71.2 134.6
2500.00 67.9 131.7
3000.00 64.6 129.4
3500.00 61.1 127.6
4000.00 57.4 126.4
4500.00 53.7 125.7
5000.00 49.8 125.4
5500.00 43.6 123.1
6000.00 40.2 121.8
6500.00 37.2 121.2
7000.00 34.7 121.1
7500.00 32.4 121.3
8000.00 30.4 121.9
8500.00 28.6 122.6
9000.00 27.0 123.5
9500.00 25.5 124.6
10000.00 24.2 125.7