M22xxxG-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.500 Amps
Holding Torque
235 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
29.4 Ohms @ 25 C
Phase Inductance
120 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 172 132.3
500.00 69.5 54.9
1000.00 31.3 49.4
1500.00 18.4 49.6
2000.00 12.1 50.8
2500.00 8.41 52.4
3000.00 6.10 54.1
3500.00 4.54 55.8
4000.00 3.45 57.5
4500.00 2.65 59.3
5000.00 2.06 61.1
5500.00 1.61 61.7
6000.00 1.26 62.4
6500.00 0.981 63.0
7000.00 0.762 63.6
7500.00 0.586 64.3
8000.00 0.443 64.9
8500.00 0.327 65.5
9000.00 0.232 66.2
9500.00 0.156 66.8
10000.00 0.0962 67.5