M22xxxG-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
0.990 Amps
Holding Torque
235 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
7.35 Ohms @ 25 C
Phase Inductance
30.0 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 171 129.8
500.00 123 80.6
1000.00 69.6 58.9
1500.00 44.3 54.2
2000.00 31.4 53.9
2500.00 23.6 54.8
3000.00 18.4 56.2
3500.00 14.8 57.8
4000.00 12.1 59.5
4500.00 10.0 61.2
5000.00 8.45 63.1
5500.00 7.17 63.6
6000.00 6.13 64.2
6500.00 5.28 64.7
7000.00 4.57 65.3
7500.00 3.97 65.9
8000.00 3.47 66.5
8500.00 3.04 67.1
9000.00 2.67 67.7
9500.00 2.35 68.3
10000.00 2.07 68.9