M22xxxE-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.820 Amps
Holding Torque
227 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
40.5 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 165 129.8
500.00 113 76.3
1000.00 59.4 56.3
1500.00 37.4 52.9
2000.00 26.2 53.0
2500.00 19.5 54.1
3000.00 15.1 55.5
3500.00 12.0 57.1
4000.00 9.70 58.9
4500.00 7.98 60.6
5000.00 6.64 62.4
5500.00 5.58 63.0
6000.00 4.72 63.6
6500.00 4.02 64.2
7000.00 3.44 64.8
7500.00 2.96 65.4
8000.00 2.55 66.0
8500.00 2.21 66.6
9000.00 1.91 67.2
9500.00 1.66 67.8
10000.00 1.44 68.4