M22xxxC-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
3.10 Amps
Holding Torque
238 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.780 Ohms @ 25 C
Phase Inductance
3.10 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 171 127.5
500.00 157 115.7
1000.00 142 107.1
1500.00 126 96.8
2000.00 109 89.0
2500.00 91.9 83.4
3000.00 72.4 80.7
3500.00 61.3 80.5
4000.00 52.8 81.6
4500.00 46.2 83.4
5000.00 40.9 85.6
5500.00 36.5 85.2
6000.00 32.8 84.9
6500.00 29.7 84.8
7000.00 27.0 84.9
7500.00 24.7 84.9
8000.00 22.7 85.1
8500.00 20.9 85.3
9000.00 19.4 85.5
9500.00 18.0 85.8
10000.00 16.7 86.0