M22xxxA-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
6.50 Amps
Holding Torque
230 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00357 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 167 129.2
500.00 160 143.2
1000.00 154 156.9
1500.00 147 157.4
2000.00 141 158.4
2500.00 134 159.8
3000.00 127 161.6
3500.00 120 163.8
4000.00 113 166.3
4500.00 105 169.2
5000.00 98.1 172.4
5500.00 86.0 167.7
6000.00 78.6 163.7
6500.00 72.2 160.7
7000.00 66.7 158.4
7500.00 61.9 156.7
8000.00 57.6 155.3
8500.00 53.8 154.3
9000.00 50.5 153.4
9500.00 47.5 152.8
10000.00 44.7 152.3