M21xxxD-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.750 Amps
Holding Torque
135 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.4 Ohms @ 25 C
Phase Inductance
34.7 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 97.6 128.9
500.00 75.0 83.0
1000.00 46.8 58.7
1500.00 30.4 52.8
2000.00 21.9 52.6
2500.00 16.7 54.0
3000.00 13.2 56.0
3500.00 10.7 58.3
4000.00 8.90 60.7
4500.00 7.49 63.2
5000.00 6.38 65.8
5500.00 5.49 66.0
6000.00 4.76 66.3
6500.00 4.15 66.6
7000.00 3.65 66.9
7500.00 3.22 67.2
8000.00 2.85 67.5
8500.00 2.54 67.8
9000.00 2.26 68.1
9500.00 2.03 68.4
10000.00 1.82 68.7