M21xxxD-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
1.51 Amps
Holding Torque
135 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.61 Ohms @ 25 C
Phase Inductance
8.70 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 98.1 130.5
500.00 87.1 105.5
1000.00 75.3 87.6
1500.00 62.6 75.0
2000.00 46.8 66.7
2500.00 37.0 63.9
3000.00 30.4 63.7
3500.00 25.5 64.7
4000.00 21.8 66.4
4500.00 18.9 68.5
5000.00 16.6 70.7
5500.00 14.7 70.8
6000.00 13.2 70.9
6500.00 11.8 71.1
7000.00 10.7 71.3
7500.00 9.73 71.6
8000.00 8.87 72.0
8500.00 8.13 72.3
9000.00 7.47 72.7
9500.00 6.88 73.0
10000.00 6.36 73.4