M21xxxC-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
3.50 Amps
Holding Torque
144 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.530 Ohms @ 25 C
Phase Inductance
2.00 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 106 133.0
500.00 100 125.2
1000.00 93.8 119.2
1500.00 87.3 110.8
2000.00 80.6 104.0
2500.00 73.5 98.5
3000.00 66.2 94.3
3500.00 55.7 91.1
4000.00 48.7 89.7
4500.00 43.1 89.8
5000.00 38.6 91.0
5500.00 34.8 90.2
6000.00 31.6 89.8
6500.00 28.9 89.7
7000.00 26.5 89.9
7500.00 24.5 90.2
8000.00 22.7 90.6
8500.00 21.1 91.1
9000.00 19.7 91.7
9500.00 18.4 92.4
10000.00 17.3 93.0