M21xxxB-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.30 Amps
Holding Torque
137 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.26 Ohms @ 25 C
Phase Inductance
3.90 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 99.3 128.0
500.00 91.9 113.9
1000.00 84.1 102.8
1500.00 75.9 93.1
2000.00 67.3 85.5
2500.00 58.3 79.8
3000.00 46.7 76.1
3500.00 39.8 75.0
4000.00 34.5 75.5
4500.00 30.3 76.8
5000.00 26.9 78.6
5500.00 24.1 78.3
6000.00 21.7 78.2
6500.00 19.8 78.3
7000.00 18.0 78.5
7500.00 16.6 78.7
8000.00 15.3 79.1
8500.00 14.1 79.5
9000.00 13.1 79.9
9500.00 12.2 80.4
10000.00 11.4 80.9