M21xxxB-L Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
137 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.320 Ohms @ 25 C
Phase Inductance
1.00 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00168 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 99.3 128.0
500.00 95.6 132.7
1000.00 91.9 137.7
1500.00 88.0 133.7
2000.00 84.1 130.3
2500.00 80.0 127.5
3000.00 75.9 125.2
3500.00 71.6 123.5
4000.00 67.3 122.2
4500.00 62.9 121.3
5000.00 58.3 120.9
5500.00 50.9 118.1
6000.00 46.6 116.2
6500.00 42.9 115.1
7000.00 39.7 114.6
7500.00 36.9 114.4
8000.00 34.4 114.6
8500.00 32.2 115.0
9000.00 30.2 115.6
9500.00 28.4 116.3
10000.00 26.8 117.2