K43xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.00 Amps
Holding Torque
5530 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.97 Ohms @ 25 C
Phase Inductance
34.1 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 4010 129.5
500.00 460 44.8
1000.00 173 47.9
1500.00 85.6 56.7
2000.00 47.6 65.7
2500.00 28.0 74.7
3000.00 16.8 83.7
3500.00 9.85 92.7
4000.00 5.34 101.7
4500.00 2.37 110.7
5000.00 0.554 119.7
5500.00 0.00 125.4
6000.00 0.147 131.1
6500.00 1.76 136.8
7000.00 4.85 142.5
7500.00 9.68 148.2
8000.00 16.5 153.9
8500.00 25.7 159.6
9000.00 37.6 165.3
9500.00 37.8 171.1
10000.00 35.9 176.8