K43xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.20 Amps
Holding Torque
5660 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.830 Ohms @ 25 C
Phase Inductance
15.2 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 4110 130.0
500.00 749 48.5
1000.00 311 53.3
1500.00 170 62.4
2000.00 104 71.7
2500.00 68.2 81.0
3000.00 46.3 90.3
3500.00 32.3 99.7
4000.00 22.8 109.1
4500.00 16.1 118.5
5000.00 11.2 127.8
5500.00 7.61 133.9
6000.00 4.85 140.0
6500.00 2.76 146.0
7000.00 1.22 152.1
7500.00 0.187 158.1
8000.00 0.00 164.2
8500.00 0.00 170.2
9000.00 0.204 176.3
9500.00 1.40 182.4
10000.00 3.30 188.4