K42xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.90 Amps
Holding Torque
4020 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.00 Ohms @ 25 C
Phase Inductance
16.9 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2910 128.4
500.00 616 47.5
1000.00 275 50.2
1500.00 162 57.0
2000.00 107 64.0
2500.00 76.0 71.0
3000.00 56.4 78.1
3500.00 43.1 85.2
4000.00 33.8 92.4
4500.00 26.9 99.5
5000.00 21.6 106.6
5500.00 17.4 114.3
6000.00 13.8 122.1
6500.00 10.8 129.8
7000.00 7.98 137.5
7500.00 5.35 145.3
8000.00 2.76 153.0
8500.00 0.170 160.7
9000.00 0.00 168.5
9500.00 0.00 176.2
10000.00 0.00 183.9