K42xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
9.90 Amps
Holding Torque
4020 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
4.20 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2930 130.8
500.00 1320 65.3
1000.00 616 70.2
1500.00 389 75.8
2000.00 275 82.5
2500.00 206 89.5
3000.00 162 96.6
3500.00 130 103.8
4000.00 107 111.0
4500.00 89.5 118.2
5000.00 75.8 125.5
5500.00 65.0 133.3
6000.00 56.2 141.1
6500.00 49.0 148.9
7000.00 43.0 156.7
7500.00 37.9 164.5
8000.00 33.7 172.3
8500.00 30.0 180.2
9000.00 26.8 188.0
9500.00 24.0 195.8
10000.00 21.5 203.6