K42xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.10 Amps
Holding Torque
3930 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.380 Ohms @ 25 C
Phase Inductance
6.00 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2870 131.3
500.00 1070 59.0
1000.00 509 63.0
1500.00 317 69.2
2000.00 221 76.2
2500.00 164 83.4
3000.00 127 90.7
3500.00 102 98.0
4000.00 82.8 105.4
4500.00 68.6 112.8
5000.00 57.7 120.2
5500.00 49.0 128.0
6000.00 42.0 135.8
6500.00 36.4 143.6
7000.00 31.6 151.4
7500.00 27.7 159.2
8000.00 24.3 167.1
8500.00 21.4 174.9
9000.00 18.8 182.7
9500.00 16.6 190.5
10000.00 14.5 198.3