K42xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.20 Amps
Holding Torque
3960 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.40 Ohms @ 25 C
Phase Inductance
39.2 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2900 131.6
500.00 382 43.7
1000.00 159 45.4
1500.00 87.8 51.7
2000.00 55.1 58.2
2500.00 37.2 64.7
3000.00 26.2 71.2
3500.00 18.8 77.7
4000.00 13.4 84.3
4500.00 8.93 90.8
5000.00 4.93 97.3
5500.00 1.04 104.9
6000.00 0.00 112.5
6500.00 0.00 120.1
7000.00 0.00 127.7
7500.00 0.00 135.3
8000.00 0.00 142.9
8500.00 0.00 150.4
9000.00 0.00 158.0
9500.00 0.00 165.6
10000.00 0.00 173.2