K41xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.70 Amps
Holding Torque
2090 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.240 Ohms @ 25 C
Phase Inductance
3.10 mH
Thermal Resistance
1.87 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0783 oz-in-s2
Motor Weight
24.3 lb
Motor Length
3.89 in
Radial Loading Force
125 lbs
Axial Loading Force
405 lbs
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
0.00 1520 129.9
500.00 994 80.9
1000.00 516 73.5
1500.00 336 75.5
2000.00 244 80.1
2500.00 188 85.4
3000.00 151 91.1
3500.00 124 96.9
4000.00 104 102.7
4500.00 89.1 108.6
5000.00 77.0 114.5
5500.00 67.3 120.2
6000.00 59.3 125.9
6500.00 52.6 131.5
7000.00 46.9 137.2
7500.00 42.1 142.9
8000.00 38.0 148.6
8500.00 34.4 154.2
9000.00 31.3 159.9
9500.00 28.6 165.6
10000.00 26.2 171.3