K34xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
5.60 Amps
Holding Torque
2720 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.760 Ohms @ 25 C
Phase Inductance
8.20 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1970 128.0
500.00 787 58.5
1000.00 354 60.8
1500.00 218 65.9
2000.00 150 71.8
2500.00 110 77.9
3000.00 83.8 84.1
3500.00 65.8 90.4
4000.00 52.8 96.6
4500.00 43.0 102.9
5000.00 35.5 109.2
5500.00 29.7 116.0
6000.00 25.0 122.8
6500.00 21.2 129.5
7000.00 18.1 136.3
7500.00 15.5 143.0
8000.00 13.3 149.8
8500.00 11.5 156.6
9000.00 9.94 163.4
9500.00 8.59 170.1
10000.00 7.40 176.9