K34xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
11.3 Amps
Holding Torque
2720 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.200 Ohms @ 25 C
Phase Inductance
2.00 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1980 130.1
500.00 1370 104.4
1000.00 787 108.7
1500.00 489 109.3
2000.00 355 113.9
2500.00 273 119.6
3000.00 218 125.7
3500.00 179 132.0
4000.00 150 138.4
4500.00 128 144.9
5000.00 110 151.4
5500.00 96.1 160.7
6000.00 84.4 170.1
6500.00 74.6 179.4
7000.00 66.3 188.8
7500.00 59.3 198.1
8000.00 53.2 207.5
8500.00 48.0 216.9
9000.00 43.4 226.3
9500.00 39.4 235.7
10000.00 35.9 245.1