K34xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.40 Amps
Holding Torque
2790 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.27 Ohms @ 25 C
Phase Inductance
14.5 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 2040 132.3
500.00 553 50.6
1000.00 250 52.9
1500.00 148 57.9
2000.00 98.4 63.3
2500.00 69.8 68.9
3000.00 51.6 74.5
3500.00 39.3 80.2
4000.00 30.6 85.8
4500.00 24.2 91.5
5000.00 19.4 97.2
5500.00 15.7 103.1
6000.00 12.8 109.0
6500.00 10.5 114.9
7000.00 8.56 120.8
7500.00 6.97 126.7
8000.00 5.61 132.6
8500.00 4.44 138.5
9000.00 3.41 144.5
9500.00 2.49 150.4
10000.00 1.67 156.3