K34xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.00 Amps
Holding Torque
2580 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
6.30 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1870 128.7
500.00 894 65.7
1000.00 415 66.5
1500.00 259 71.1
2000.00 181 77.0
2500.00 135 83.2
3000.00 105 89.6
3500.00 83.3 96.1
4000.00 67.7 102.6
4500.00 55.9 109.1
5000.00 46.8 115.7
5500.00 39.6 122.9
6000.00 33.7 130.0
6500.00 29.0 137.2
7000.00 25.0 144.4
7500.00 21.8 151.6
8000.00 19.0 158.8
8500.00 16.6 166.0
9000.00 14.6 173.2
9500.00 12.9 180.4
10000.00 11.4 187.6