K33xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
5.00 Amps
Holding Torque
2150 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.820 Ohms @ 25 C
Phase Inductance
7.00 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1570 131.4
500.00 812 66.2
1000.00 383 62.6
1500.00 242 65.6
2000.00 171 70.1
2500.00 129 74.9
3000.00 101 80.0
3500.00 81.0 85.2
4000.00 66.6 90.4
4500.00 55.6 95.6
5000.00 47.0 100.8
5500.00 40.1 108.2
6000.00 34.6 115.6
6500.00 30.0 123.0
7000.00 26.2 130.4
7500.00 23.1 137.9
8000.00 20.4 145.3
8500.00 18.1 152.7
9000.00 16.1 160.1
9500.00 14.4 167.5
10000.00 12.9 175.0