K33xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
9.00 Amps
Holding Torque
2340 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
2.60 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1700 131.0
500.00 1170 92.7
1000.00 667 88.1
1500.00 414 89.2
2000.00 301 93.8
2500.00 232 99.4
3000.00 186 105.4
3500.00 153 111.5
4000.00 128 117.8
4500.00 109 124.2
5000.00 94.5 130.5
5500.00 82.4 138.5
6000.00 72.5 146.5
6500.00 64.2 154.6
7000.00 57.2 162.6
7500.00 51.3 170.6
8000.00 46.1 178.7
8500.00 41.7 186.7
9000.00 37.8 194.8
9500.00 34.4 202.9
10000.00 31.4 210.9