K33xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.10 Amps
Holding Torque
2200 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.550 Ohms @ 25 C
Phase Inductance
5.00 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1610 131.5
500.00 941 74.4
1000.00 458 69.3
1500.00 292 71.9
2000.00 209 76.5
2500.00 158 81.7
3000.00 125 87.2
3500.00 102 92.7
4000.00 84.1 98.3
4500.00 70.8 103.9
5000.00 60.3 109.6
5500.00 52.0 117.2
6000.00 45.1 124.9
6500.00 39.5 132.6
7000.00 34.8 140.2
7500.00 30.8 147.9
8000.00 27.4 155.6
8500.00 24.5 163.2
9000.00 21.9 170.9
9500.00 19.7 178.6
10000.00 17.8 186.2