K33xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.50 Amps
Holding Torque
2140 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
3.25 Ohms @ 25 C
Phase Inductance
27.9 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1570 132.1
500.00 383 47.3
1000.00 171 47.6
1500.00 101 50.6
2000.00 66.7 53.9
2500.00 47.1 57.4
3000.00 34.7 60.9
3500.00 26.3 64.4
4000.00 20.4 67.9
4500.00 16.1 71.4
5000.00 12.9 74.9
5500.00 10.4 81.1
6000.00 8.44 87.3
6500.00 6.84 93.6
7000.00 5.51 99.8
7500.00 4.38 106.0
8000.00 3.39 112.2
8500.00 2.52 118.4
9000.00 1.72 124.7
9500.00 0.993 130.9
10000.00 0.314 137.1