K32xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
10.0 Amps
Holding Torque
1530 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.170 Ohms @ 25 C
Phase Inductance
1.40 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 1110 129.1
500.00 915 120.0
1000.00 700 120.8
1500.00 495 110.0
2000.00 353 109.5
2500.00 278 112.3
3000.00 228 116.2
3500.00 191 120.8
4000.00 163 125.7
4500.00 142 130.7
5000.00 125 135.9
5500.00 111 140.4
6000.00 99.0 145.0
6500.00 89.2 149.6
7000.00 80.8 154.2
7500.00 73.6 158.9
8000.00 67.3 163.5
8500.00 61.8 168.2
9000.00 56.9 172.9
9500.00 52.6 177.6
10000.00 48.8 182.3