K32xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.00 Amps
Holding Torque
1580 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.75 Ohms @ 25 C
Phase Inductance
16.2 mH
Thermal Resistance
2.00 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0380 oz-in-s2
Motor Weight
18.5 lb
Motor Length
4.65 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 1140 126.9
500.00 414 52.4
1000.00 195 50.6
1500.00 120 53.4
2000.00 82.8 56.8
2500.00 60.8 60.4
3000.00 46.5 64.1
3500.00 36.6 67.9
4000.00 29.4 71.7
4500.00 24.1 75.5
5000.00 20.0 79.3
5500.00 16.7 81.5
6000.00 14.1 83.7
6500.00 12.1 86.0
7000.00 10.3 88.2
7500.00 8.90 90.5
8000.00 7.70 92.7
8500.00 6.67 95.0
9000.00 5.78 97.2
9500.00 5.00 99.5
10000.00 4.31 101.7