K31xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.60 Amps
Holding Torque
845 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.290 Ohms @ 25 C
Phase Inductance
2.10 mH
Thermal Resistance
2.65 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0202 oz-in-s2
Motor Weight
11.0 lb
Motor Length
3.13 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 612 128.8
500.00 508 108.3
1000.00 391 99.2
1500.00 277 87.7
2000.00 199 85.7
2500.00 157 86.7
3000.00 128 89.0
3500.00 108 91.8
4000.00 92.5 94.8
4500.00 80.4 98.0
5000.00 70.7 101.4
5500.00 62.8 105.5
6000.00 56.3 109.6
6500.00 50.7 113.7
7000.00 46.0 117.9
7500.00 41.9 122.1
8000.00 38.4 126.3
8500.00 35.3 130.6
9000.00 32.5 134.8
9500.00 30.1 139.0
10000.00 27.9 143.3