K31xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
819 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.64 Ohms @ 25 C
Phase Inductance
11.4 mH
Thermal Resistance
2.65 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0202 oz-in-s2
Motor Weight
11.0 lb
Motor Length
3.13 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 591 127.4
500.00 348 65.3
1000.00 170 54.0
1500.00 109 54.0
2000.00 77.7 55.9
2500.00 59.0 58.3
3000.00 46.7 60.8
3500.00 37.9 63.5
4000.00 31.4 66.3
4500.00 26.5 69.1
5000.00 22.6 71.9
5500.00 19.5 75.6
6000.00 16.9 79.4
6500.00 14.8 83.2
7000.00 13.1 87.0
7500.00 11.6 90.8
8000.00 10.3 94.6
8500.00 9.22 98.4
9000.00 8.28 102.2
9500.00 7.46 106.0
10000.00 6.74 109.8